IESNA:LM-63-2002 
[TEST]P981016
[MORE]TEST IS SCALED FROM ( FO44195.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-930-15L-WD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, WIDE FLOOD OPTIC
[MORE]1500 LUMENS
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1435
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 13.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
1447.2 1457.9 1483.9 1503 1509.9 1513.3 1516 1520.8 1534.1 1557
1583.1 1601.9 1606 1601.9 1601 1601.8 1595.1 1576.6 1552 1536.5
1514.4 1481.7 1440.7 1390.4 1338.9 1287.2 1225.6 1149.4 1059.2 946.2
824.7 705.1 597.8 503.9 416.5 330.5 257.1 202.4 163.2 131.4
102.6 80.7 64 48.8 34.3 24.2 19.5 17.6 16.2 15
13.9 12.8 11.8 10.9 10.2 10 9.9 9.6 9.1 8.3
6.7 5.4 4.9 4.9 4.6 4.2 4.1 4 3.8 3.3
2.7 2.4 2.3 2.2 2.2 2.1 2.1 2.1 2.1 2
1.9 1.8 1.7 1.6 1.3 1 0.6 0.2 0.1 0.1
0
